Challenger MT775E

Challenger MT775E

Price
264,430 USD
Year
2015
Working hours
670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT775E
Categorytractors
Serial NumberAGCC0775HFNDD1068
Unit NumberB16083
Catalog NumberCU4468488
Manufacturing Year2015
Hours670 h
CountryUnited States
LocationPostville, IA
Pricing
Price Excluding Tax$ 264,430
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationChallenger Mt775e
2015 Model Year
Sisue 9.8 - 400 Hp
16 Speed Powershift Trans
85gpm 5 Valves
Front Axzle Suspension
3 Pt Hitch
Quick Hitch
Big 1000 Pto
Radar
Idler Weights - 1000lbs
Leather Seat
Deluxe Cab
Auto Climate Control
Hid Lights
Cat 4 Drawbar
25" Camo Extreme App Tracks 2.5"
Meduim Undercarriage
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone