Challenger MT765D

Challenger MT765D

Price
148,100 USD
Year
2013
Working hours
3093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765D
Categorytractors
Serial NumberAGCC0765CDNCD1237
Unit NumberB15968
Catalog NumberCU4430267
Manufacturing Year2013
Hours3093 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax$ 148,100
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationQ2

powershift transmission
59 gpm 5 valves
3pt
quick hitch
pto
2000lbs front weights
deluxe cab
cloth seat
25" tracks

SPRING
Features
Additional InformationQ2

powershift transmission
59 gpm 5 valves
3pt
quick hitch
pto
2000lbs front weights
deluxe cab
cloth seat
25" tracks

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone