Challenger MT765C

Challenger MT765C

Price
140,930 USD
Year
2010
Working hours
3407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765C
Categorytractors
Serial NumberAGCC0765HNVCD1097
Unit NumberB16991
Catalog NumberCU4515508
Manufacturing Year2010
Hours3407 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 140,930
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationChallenger Mt765c
2010 Model
16 Speed Powershift
59 Gpm 4 Valves
Big 1000 Pto
Radar
20 Front Suitcase Weights
120" Track Spacing
Leather Seat
Deluxe Cab
Auto Climate Control
Hid Lights
25" Gen Ag Tracks @ 1" Tread
Trimble Fmx
Waas
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone