Challenger MT765C

Challenger MT765C

Price
150,000 USD
Year
2012
Working hours
2887 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765C
Categorytractors
Serial NumberAGCC0765LCNCD1080
Unit NumberB17211
Catalog NumberCU4531917
Manufacturing Year2012
Hours2887 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 150,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationModel 2012
Cat C9
Powershift Speeds 16x4
Hyd 59gpm 6 Valves
3 Point
Quick Hitch
Pto Big 1000
Radar
Weights 20 Front
Deluxe Cab
Auto Climate Control
Hid Lights
Belts 30" 56/32nds
Features
Additional InformationModel 2012
Cat C9
Powershift Speeds 16x4
Hyd 59gpm 6 Valves
3 Point
Quick Hitch
Pto Big 1000
Radar
Weights 20 Front
Deluxe Cab
Auto Climate Control
Hid Lights
Belts 30" 56/32nds
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone