Challenger MT765B

Challenger MT765B

Price
108,000 USD
Year
2008
Working hours
3862 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765B
Categorytractors
Serial NumberAGCC0765VNTCD1494
Unit NumberB15525
Catalog NumberCU4369159
Manufacturing Year2008
Hours3862 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 108,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationChallenger mt765b
Year 2008
Cat c9 engine
320 hp engine
16 speed powershift transmission
5 valves
Big 1000 pto
Radar
Front suitcase weights 2000 lbs
Cloth seat
Buddy seat
Deluxe cab
4 hid lights
Cat 3 drawbar w/hammer strap
25" belts ... 1.25"
Ag leader insight
Waas
Integrated
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone