Challenger MT755D

Challenger MT755D

Price
155,235 USD
Year
2014
Working hours
1869 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT755D
Categorytractors
Serial NumberAGCC0755AENBD1029
Unit NumberB17928
Catalog NumberCU4639983
Manufacturing Year2014
Hours1869 h
CountryUnited States
LocationChillicothe, MO
Pricing
Price Excluding Tax155,235 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Accessories
QUICK HITCHQUICK HITCH
Additional InformationPOWERSHIFT TRANSMISSION
CHALLENGER MT755D
2000 LB FRONT WEIGHTS
250 LB IDLER WEIGHTS
18" TRACKS ... 1"
HID LIGHTS
3 POINT
AUTO CLIMATE CONTROL
2014 MODEL YEAR
DELUXE CAB
BIG 1000 PTO
POWER BEYOND
4 HYDRAULIC VALVES
CLOTH SEAT
AGCO 8.4L ENGINE
59 GPM HYDRAULIC PUMP
Features
Accessories
QUICK HITCHQUICK HITCH
Additional InformationPOWERSHIFT TRANSMISSION
CHALLENGER MT755D
2000 LB FRONT WEIGHTS
250 LB IDLER WEIGHTS
18" TRACKS ... 1"
HID LIGHTS
3 POINT
AUTO CLIMATE CONTROL
2014 MODEL YEAR
DELUXE CAB
BIG 1000 PTO
POWER BEYOND
4 HYDRAULIC VALVES
CLOTH SEAT
AGCO 8.4L ENGINE
59 GPM HYDRAULIC PUMP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Ziegler AG catusedE50A
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone