Quick Search

Challenger MT755C

Challenger MT755C

Price
$94,000
Year
2010
Working hours
5,775 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Woodland, CA
+1 707 249 7821
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger MT755C
Categorytractors
Serial NumberC0755JNVBC1063
Unit NumberGT11305
Catalog Number4863523
Year2010
Hours5,775 h
CountryUnited States
LocationWoodland, CA
Pricing
Price Excluding Tax94,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional information16" BELTS
AG LEADER GPS
3 POINT
PTO
NARROW GAUGE 60"-88"
THROUGH THE SHOP
ALL KNOWN REPAIRS COMPLETE

16" BELTS
3 POINT
PTO
AG LEADER GPS
NARROW GAUGE 60"-88"
ALL KNOWN REPAIRS COMPLETE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering