Challenger MT755C

Challenger MT755C

Price
166,700 USD
Year
2010
Working hours
1782 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT755C
Categorytractors
Serial NumberAGCC0755LNVBD1033
Unit NumberB16054
Catalog NumberCU4460642
Manufacturing Year2010
Hours1782 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 166,700
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Informationyear 2010
cat c9 engine
16 spd powershift trans
59 gpm
5 valves
3 point
quick hitch
1000 pto
radar
front suitcase weights
leather seat
deluxe cab
25" camoplast tracks ... 1.81"
trimble 500
waas/sf1
autosteer
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone