2008 Challenger MT755B For Sale - 62,500 USD | Cat Used
Quick Search

Challenger MT755B

Challenger MT755B

Year
2008
Working hours
10,917 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Williams, CA
+1 707 249 7821
Show phone number
Basic information
BrandChallenger MT755B
HOLT AG SOLUTIONS
Categorytractors
Serial NumberC0755LNTBC1047
Unit NumberGT11699
Catalog Number10180963
Year2008
Hours10,917 h
CountryUnited States
LocationWilliams, United States
Pricing
Price Excluding Tax62,500 USD
Tax (1%)625 USD
Price Including Tax63,125 USD
Details
Tractor typeFarm Tractor
Additional information20 FRT WGT W/ BRKT
25 CHEVRON BELT
72 GAUGE SETTING
9 PIN CONNECTOR
ACCESSORY BAR
CAB AR-DLX MT700B (BASIC HVAC)
CAT DECALS
DELUXE LIGHTS, ROW / EAME
DRIVERS MEDIUM
ECOLOGY DRAIN
EXTREMITY LIGHTING
GAUGE 60" TO 88", W/ CREEPER
HEATER-BLOCK,ENG,120V
HYD PUMP, 44 GPM W/O HTB
IDLERS MEDIUM
LESS IDLER WEIGHTS
MIDWHEELS MEDIUM
MONITOR INSTRUCTIONS, SPANISH
MT700B-ROW STEP GRP-STD BASIC
MT755B BASE CHASSIS-ROW
PACKING TRUCK
PEDAL DECELERATOR
PREP PKG ENGLISH
REVERSE ALARM
STANDARD HITCH
STANDARD SEAT (CLOTH)
STD RADIO COVER
SWITCH 7 PIN POWER
VALVES 4 STD HITCH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering