Quick Search

Challenger MT665E

Challenger MT665E

Price
$194,130
Year
2017
Working hours
1,402 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Minneapolis, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger MT665E
Categorytractors
Serial NumberAGCC0665PHNGL1010
Unit NumberEQ0029622
Catalog Number4886009
Year2017
Hours1,402 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax194,130 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional information480/80R50 ... 1.5"
2017
CVT TRANSMISSION
540/1000 PTO
4 VALVES
CHALLENGER MT665E
TRIMBLE FMX 2050
MISSING ONE SHAFT
3PT QUICK HITCH
420/85R34 ... 1"
FRONT SUSPENSION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering