Quick Search

Challenger MT655C

Challenger MT655C

Price
$95,000
Year
2011
Working hours
2,386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Fargo, ND
+1 701 298 1700
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger MT655C
Categorytractors
Serial NumberV323023
Unit NumberM010477
Catalog Number4816028
Year2011
Hours2,386 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax95,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional information**FRONT FENDERS NI FARGO**
15X34 MFWD DUAL PKG (UNVERFERTH)
175 L/MM (46GPM) HYD SYS
2FRONT 2 REAR XENON WORKLIGHTS
4 SP VLVS 46GPM
540E/1000RPM FLNGD PTO
CAT 3 HD D-BAR&CLEVIS
CHALLENGER MT655C 4WD
D480/80R50 R1W/DUALS
DELUXE COMFORT AND SPEED PKG
DISPLAY, ISOBUS&GUIDANCE READY
ENGINE BLOCK HEATER 110V
EXT LIFT CNTRL BOTH SIDES
FIRESTONE TIRES
FRONT WEIGHT CARRIER
FRONT WEIGHTS 24X45KG
INSTRUCTORS SEAT
POWER BEYOND W/P/T/LS/D CPLRS
STD WIDTH PIVOTING FRONT FENDER
REAR WHEEL WEIGHT 2X250KG
DELUXE CAB PKG
F420/85R34 R1W WW FRONT SINGLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering