Challenger MT595D

Challenger MT595D

Price
129,541 USD
Year
2013
Working hours
450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT595D
Categorytractors
Serial NumberD256020
Unit NumberB17097
Catalog NumberCU4521702
Manufacturing Year2013
Hours450 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 129,541
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationModel 2013
Agco Power 7.4l W/ Def
Autopower Vi 50kp/h 24 Speeds
Hyd 29 Gpm 4 Valves
Front Axle Suspension
3 Point
Quick Hitch
Pto Small 1000 540e
Weights 14 Front X 45kg
Rear Axle 4 X 250kg
Front Fenders
Deluxe Cab
Cat 3 Drawbar
Tires Front 380/85r34 Michelin
50/32 49/32 Nds
Rear 480/80r46 W Duals Michelin
Inners 60/32 48/32nds
Duals 64/32 62/32nds
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone