Challenger MT565D

Challenger MT565D

Price
99,900 USD
Year
2012
Working hours
1753 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT565D
Categorytractors
Serial NumberC075020
Unit NumberB16930
Catalog NumberCU4591053
Manufacturing Year2012
Hours1753 h
CountryUnited States
LocationChillicothe, MO
Pricing
Price Excluding Tax$ 99,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationCHALLENGER MT565D TRACTOR
MODEL 2012
SISU 6.6 W/ DEF
CVT
HYD 29 GPM 4 VALVES
3 POINT
QUICK HITCH
PTO BIG 1000 540 540E
RADAR
WEIGHTS FRONT BRACKET
FRONT AXLE DIFF LOCK
DELUXE CAB
AUTO CLIMATE CONTROL
CAT 3 DRAWBAR
TIRES FRONT 380R34 MICHELIN
35/32ND
TIRES REAR W/ DUALS 480R46
INNER 50/32ND DUALS 55/32ND
TRIMBLE CFX750 WAAS
Features
Additional InformationCHALLENGER MT565D TRACTOR
MODEL 2012
SISU 6.6 W/ DEF
CVT
HYD 29 GPM 4 VALVES
3 POINT
QUICK HITCH
PTO BIG 1000 540 540E
RADAR
WEIGHTS FRONT BRACKET
FRONT AXLE DIFF LOCK
DELUXE CAB
AUTO CLIMATE CONTROL
CAT 3 DRAWBAR
TIRES FRONT 380R34 MICHELIN
35/32ND
TIRES REAR W/ DUALS 480R46
INNER 50/32ND DUALS 55/32ND
TRIMBLE CFX750 WAAS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone