Quick Search

Challenger MT565D 4C

Challenger MT565D 4C

Year
2013
Working hours
1,477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandChallenger MT565D 4C
Empire Southwest LLC
Categorytractors
Serial NumberC249019
Unit NumberCN13166
Catalog Number10129393
Year2013
Hours1,477 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax101,675 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
Bar AxleBar Axle
Additional information3 POINT HITCH
4 POST ROPS
4WD
Cab
Cab Suspension
CENTER LINK Q HITCH
Drive: 4WD
ECM DOWNLOAD: NO
FRONT WEIGHTS
NUMBER OF VALVES: 4 VALVES
PTO
PTO HP: 150 HP
PTO SHIELD
REAR WEIGHTS
Stock Number: E115643
SWINGING DRAWBAR
Tractor Horsepower: 180 HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering