Challenger CH1046

Challenger CH1046

Price
287,230 USD
Year
2016
Working hours
1796 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger CH1046
Categorytractors
Serial Number533241002
Unit NumberB17883
Catalog NumberCU4623214
Manufacturing Year2016
Hours1796 h
CountryUnited States
LocationPostville, IA
Pricing
Price Excluding Tax287,230 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationCH1046 TRACTOR
2016 MODEL YEAR
MFWA
MAN 12L 6 CYLINDER ENGINE
CVT TRANSMISSION
58 GPM HYDRAULIC PUMP
6 HYDRAULIC VALVES
FRONT AXLE SUSPENSION
POWER BEYOND
3 POINT
BIG 1000 PTO
5500 LB FRONT WEIGHTS
5500 LB REAR WEIGHTS
REAR AXLE DIFFERENTIAL LOCK
LEATHER SEAT
DELUXE CAB
CAB SUSPENSION
AUTO CLIMATE CONTROL
LED LIGHTS
CAT 4 DRAWBAR
MICHELIN TIRES
FRONTS 710/60R38 @ 1 7/8"
REARS 900/65R46 @ 2 1/2"
AGCO AG AG382 MONITOR
WAAS/SF1 GPS
Features
Additional InformationCH1046 TRACTOR
2016 MODEL YEAR
MFWA
MAN 12L 6 CYLINDER ENGINE
CVT TRANSMISSION
58 GPM HYDRAULIC PUMP
6 HYDRAULIC VALVES
FRONT AXLE SUSPENSION
POWER BEYOND
3 POINT
BIG 1000 PTO
5500 LB FRONT WEIGHTS
5500 LB REAR WEIGHTS
REAR AXLE DIFFERENTIAL LOCK
LEATHER SEAT
DELUXE CAB
CAB SUSPENSION
AUTO CLIMATE CONTROL
LED LIGHTS
CAT 4 DRAWBAR
MICHELIN TIRES
FRONTS 710/60R38 @ 1 7/8"
REARS 900/65R46 @ 2 1/2"
AGCO AG AG382 MONITOR
WAAS/SF1 GPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone