Quick Search

Challenger CH75

Challenger CH75

Price
$23,909
Year
1991
Working hours
9,144 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger CH75
Categorytractors
Serial Number4CJ00352
Unit Number4CJ352-B
Catalog Number4914972
Year1991
Hours9,144 h
CountryUnited States
LocationMI
Pricing
Price Excluding Tax23,909 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BELTS, 28 INCHBELTS, 28 INCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1350
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight front side panel doesn’t sit right
  • Good
  • Good
  • FairDented no leaks noted
  • Good
  • Good
  • Good
  • FairFaded and scratched and also has surface rust
  • Good
  • FairNot secure in frame
  • Good
  • FairLeft front bottom step is bent a little
safety items
730
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairInoperable
  • Good
  • Good
  • Fair
  • Good
  • FairFront wiper is inoperable
gauges, operator station, console
841
  • No
  • No
  • No
  • Good
  • Good
  • FairWeathered a little
  • Good
  • Good
  • FairMat shows some wear and is dirty
  • Good
  • Good
  • FairInoperable
  • Good
  • PoorCushions are worn out
  • Good
  • FairFront wiper is inoperable
engine
500
  • No
  • No
  • Yes
  • No
  • YesLooks like either oil pan or front cover is leaking on both sides
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
210
  • Good
  • FairBatteries are weak needed a jump
  • Good
transmission
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
310
  • FairMultiple weathered lines and a couple wet lines over unit
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
110
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversFair
Front WheelsFairShow some wear
Guiding GuardsGood
Rear DriversFairShow some wear
RollersFairShow some wear and right front inside roller is missing the majority of its rubber
Rubber Track / Belt - LeftFair28” Rubber Tracks with some abrasions Approximately 50% Remaining
Rubber Track / Belt - RightFair28” Rubber Tracks with some abrasions Approximately 80% Remaining
Track Frame - LeftFairShows some wear and looks a little dry no grease
Track Frame - RightFairShows some wear and looks a little dry no grease
comments, misc. repairs, general remarks
  • Batteries,Seat, Service and Clean. Retail
general condition
101
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Poor
scraper
830
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairShows some wear
  • Good
  • FairMultiple weathered lines
  • Good
  • Good
scraper tires
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering