Caterpillar 55

Caterpillar 55

Price
34,913 USD
Year
1997
Working hours
12313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 55
Categorytractors
Serial Number7DM01033
Unit NumberB17588
Catalog NumberCU4575585
Manufacturing Year1997
Hours12313 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 34,913
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional InformationCAT CHALLENGER 55
YEAR 1997
CAT 7.2L ENGINE
225 PTO
16 SPEED POWERSHIFT TRANSMISSION
55 GPM
4 VALVES
3 POINT
BIG 1000 PTO
32 FRONT WEIGHTS
LEATHER SEAT
STANDARD CAB
STANDARD LIGHTS
CATEGORY 3 DRAWBAR
24" BELTS @ 2"

SPRING
Features
Additional InformationCAT CHALLENGER 55
YEAR 1997
CAT 7.2L ENGINE
225 PTO
16 SPEED POWERSHIFT TRANSMISSION
55 GPM
4 VALVES
3 POINT
BIG 1000 PTO
32 FRONT WEIGHTS
LEATHER SEAT
STANDARD CAB
STANDARD LIGHTS
CATEGORY 3 DRAWBAR
24" BELTS @ 2"

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone