1996 Challenger 85D For Sale - 39,901 USD | Cat Used
Quick Search

Challenger 85D

Challenger 85D

Year
1996
Working hours
8,836 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandChallenger 85D
Michigan CAT
Categorytractors
Serial Number4GR00323
Catalog Number10181780
Year1996
Hours8,836 h
CountryUnited States
LocationNOVI, United States
Pricing
Price Excluding Tax39,901 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
Bar AxleBar Axle
Belts - 30 inchBelts - 30 inch
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1240
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairExhaust stack is bent
  • FairBoth sides are dented a little
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched and also has surface rust
  • FairLeft front bottom step is bent a little bit
safety items
720
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairRear wiper is inoperable
gauges, operator station, console
1030
  • No
  • No
  • No
  • Showing a service wrench
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFloor mat is torn and dirty
  • Good
  • Good
  • Good
  • Good
  • FairCushions are dirty and bottom cushion is puckered
  • Good
  • FairRear wiper is inoperable
engine
500
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Multiple inoperable work lights
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • Multiple cylinders are leaking at head seals for grader
  • Good
  • Good
  • Good
  • Good
scraper
410
  • Good
  • Good
  • Good
  • Good
  • FairBoth cylinders are leaking at head seals
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEU/C Tracks and drives are approximately 75% Remaining and the Rollers are approximately 25%+ remaining
Front WheelsFairShow some wear
Guiding GuardsGood
Rear DriversFairShow some wear and right rear outside has some chunking
RollersFairShow some wear and they all have chunking
Rubber Track / Belt - LeftFair30” Rubber Tracks with minor abrasions. Approximately 75% remaining
Rubber Track / Belt - RightFair30” Rubber track with some abrasions approximately 75% remaining
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering