Case IH 570LXT

Case IH 570LXT

Price
14,500 USD
Year
1996
Working hours
6108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCase IH 570LXT
Categorytractors
Serial NumberJJG0224506
Unit NumberJJG0224506
Catalog NumberCU4624209
Manufacturing Year1996
Hours6108 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$ 14,500
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
3-POINT HITCH3-POINT HITCH
LOADERLOADER
LOADER CONTROL VALVELOADER CONTROL VALVE
MFWDMFWD
REMOTESREMOTES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • No
  • Good
  • FairFront edges of hood dented
  • Good
  • Good
  • Good
  • PoorFaded, surface and scale rust over machine
  • GoodStraight
  • FairStep bent
safety items
  • YesWorking
  • Yes
  • PoorNot working
  • PoorLinkage control stuck
  • GoodRops
  • PoorWeathered,
  • Good
gauges, operator station, console
  • Good
  • Good
  • Poorpower train temperature gauges not working, fuel level gauge not working
  • Good
  • PoorSeat cushion cover weathered and cracked
  • Good
engine
  • YesSlight
  • No
  • Yes
  • No
  • No
  • No
  • Green clean
  • Powered by Cummins,case 3.9L 4-cylinder diesel, runs good, starts hard
  • Normal
  • Good
  • Good
cooling system
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll flood and signal lights working
  • Good
  • Good
transmission
  • YesHas serious leak front oil filter area
  • Shifted good through speeds, neutralizer button working, spins tires in a pile
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • FairFront steering line leaking
brake
  • Parking brake not working, cable is cut
  • Good
  • Good
hydraulics
  • FairOuter covering on rear auxiliary lines weathered and cracked
  • Good
  • FairRight rear box blade tilt cylinder leaking from packing
  • Good
final drives
  • Good
comments, misc. repairs, general remarks
  • Runs and operates good, 4x4 working shifted through all speeds, 7Ft rear box blade with power tilt and angle, 80in front bucket,
general condition
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
tires
  • Front=12/16.5. Rear 17.5-R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front InsideAkuret1550NoNoNo
Left Rear InsideDenman420NoNoNo
Right Front InsideAdvance520NoNoNo
Right Rear InsideDenman520NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources