Quick Search

Case IH 470 AFS

Case IH 470 AFS

Year
2014
Working hours
6,171 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Bakersfield, CA
+1 559 896 4040
Show phone number
Basic information
BrandCase IH 470 AFS
Quinn Company
Categorytractors
Serial NumberZEF300560
Catalog Number10161250
Year2014
Hours6,171 h
CountryUnited States
LocationBAKERSFIELD, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Tractor typeFarm Tractor
Accessories
Air ConditionerAir Conditioner
Differential LockDifferential Lock
LightingLighting
ROPS - EnclosedROPS - Enclosed
Quick HitchQuick Hitch
RemotesRemotes
Belts - 30 inchBelts - 30 inch
RadarRadar
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - AM FM RadioRadio - AM FM Radio
Hitch, 3-pointHitch, 3-point
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1411
  • YesHYD,ENGINE & TRANSMISSION
  • OK
  • PoorHOOD PANEL MISSING
  • Good
  • GoodNEEDS CLEAN
  • Good
  • Good
  • GoodTOP DOOR MISSING IN HOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairONE STEP BROKEN
safety items
703
  • No
  • Yes
  • Yes
  • No
  • GOOD
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOIL DATE BOTH 2" BELTS
  • Good
  • PoorNEEDS NEW & WASHER INOP
gauges, operator station, console
1102
  • No
  • No
  • No
  • OK
  • PoorTEMPER AT 90 AM WAS 85 A/C
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNEE2DS NEW
engine
410
  • No
  • No
  • YesANTI-FREEZE LOW
  • No
  • No
  • No
  • LOW CLEAR
  • 1/2 FULL
  • 1/2 FULL
  • ENGINE OK
  • 86
  • CLEAR
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • OK
  • Good
  • Good
  • Good
  • GoodHYD MOTOR
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • GoodOK IN YARD TO 5 GEAR
  • GoodOK
  • GoodPOWER SHIFT
  • Good
steering
201
  • RT STEERING CYLINDER LEAKS OIL
  • Good
  • PoorDIFFERENTIAL FRONT LEAKS OIL INPUT SHAFT.
  • Good
brake
500
  • ALL GOOD BRAKES.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • GOOD TO TURN
  • Good
  • Good
  • Good
  • Good
undercarriage
201
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEBELTS RT REAR 1.85" RUNNING INSIDE HITTNG DRIVE LUGS IDLE.G/BAR RT FRONT 1.90" RUNNING INSDE. G/BAR LT. FRONT 1.50 RUNNING INSIDEG/BAR LT. REAR 1.25 " G/BAR RUNNING INSIDE.
Rollers Life - UNDERCARRIAGENEEDS 2 ROLLERS
DriversGood
IdlerPoor8 REAR IDLES ALL RUBBER DAMAGED [OK]
Rear DriversPoorDRIVE SHAFT LEAKS OIL FRONT & REAR AXLES. ALL 4
RollersPoorNEEDS 2 ROLLER RUBBER OFF RT FRONT CENTER CAP LEAKS OIL
Rubber Track / Belt - LeftGoodLT. BELTS RUNNING TO INSIDE BOTH.
Rubber Track / Belt - RightPoorRUNNING TO INSIDE HITTING IDLE DRIVE LUG.BOTH RT. SIDE BELTS.
Track Frame - LeftGood
Track Frame - RightPoor
final drives
200
  • ALL 4 DRIVE SHAFT LEAKS OIL
  • Good
  • Good
comments, misc. repairs, general remarks
  • REAR BELTS LUG DAMAGED. OK
general condition
200
  • Yes
  • NoLOW
  • Yes
  • No
  • Yes
  • Yes
  • No
  • CFX-750 TRIMBLE
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering