Quick Search

Agco MT765E

Agco MT765E

Price
383,610 USD
Year
2017
Working hours
1155 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT765E
Categorytractors
Serial NumberC0765CHNCC1037
Unit NumberAG0001333
Catalog NumberCU4432584
Manufacturing Year2017
Hours1155 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$ 383,610
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 8/24/19
BASIC 5YR/7500HR/0 DED EXPIRES 8/24/22
AGP1602791-00

26 FRONT WEIGHTS ... 100 LBS EACH
3-POINT HITCH WITH 16,000 LB
4 KICKER SPEAKERS
4 VALVES, 1/2" COUPLER
6 HALOGEN FLOODLIGHTS
7-PIN CONNECTOR
72" GAUGE SETTING
72" TO 88" 1000 RPM, 1.75 INCH
... 75 LBS EACH (1350 LBS)C241010
AM/FM WEATHERBAND RADIO WITH
AND HARDWARE FOR A TOTAL WEIGHT
AUTOMATIC CLIMATE CONTROL
BLUETOOTH/USB
BOTTOM STEP 24 INCHES FROM
CONTROLS AUXILIARY POWER IN
DECELERATOR PEDAL
DELAYED LIGHT SHUTDOWN
DELUXE CAB INCLUDES:
DELUXE CAB LIGHTS:
DELUXE CLOTH VRS SEAT
DELUXE HOOD LIGHTS:
DELUXE WIPERS (FRONT AND REAR)
ECOLOGY DRAIN
ENGLISH OPERATOR MANUAL/DECALS
EXTERNAL ELECTRIC MIRRORS
FOR 3-POINT HITCH
GROUND LEVEL
HEAVY DUTY
HYDRAULIC IMPLEMENT PUMP
LEFT/RIGHT SIDE SUN VISOR
LESS IDLER WEIGHTS
LESS TRAILER BRAKES
LIFT CAPACITY
MEDIUM WIDTH FRONT IDLERS
MEDIUM WIDTH POLY MIDWHEELS
MEDIUM WIDTH REAR DRIVER WHEELS
OF 1,600 LBS
OF 3,358 LBS
PACKING DOMESTIC TRUCK
QUINN INVENTORY
REAR FACING
REAR SUN VISOR
REMOTE RADIO CONTROLS
REVERSE ALARM
ROCKER SWITCH
RUBBER
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
WITH TWO BRACKETS ... 98 LBS EACH
(2600 LBS) WITH BRACKET 717 LBS
HYDRAULIC RESERVOIR
(ILO PIVOTING STEP)
16F X 4R, STANDARD GAUGE
179 GALLON FUEL CAPACITY
18 UNDERCARRIAGE WEIGHTS
2 HALOGEN LOW BEAMS
2 HALOGEN SPOTLIGHTS
2 HID FLOODLIGHTS
2 HID HIGH BEAMS
2 HID WORKLIGHTS
20 SPLINE (ASAE TYPE 3 PTO)
25" EXTREME APPLICATION TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone