Quick Search

Agco MT865E

Agco MT865E

Price
$240,000
Year
2019
Working hours
3,258 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Quinn Company
Santa Maria, CA
+1 562 463 4795
Show phone number
  • Basic information
  • Details
Basic information
BrandAgco MT865E
Categorytractors
Serial NumberC0865TKNNG1017
Unit NumberUAG000361
Catalog Number4816663
Year2019
Hours3,258 h
CountryUnited States
LocationSanta Maria, CA
Pricing
Price Excluding Tax240,000 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationSTD 2YR/2000HR/0 DED EXPIRES 03/29/21
BASIC 3YR/4000HR/0 DED EXPIRES 03/29/22

ENGLISH OPERATOR MANUAL/DECALS
4 KICKER SPEAKERS
REAR FACING
2 HALOGEN SPOTLIGHTS
6 HALOGEN FLOODLIGHTS
STANDARD FLOW (58 GPM)
4 VALVES, 1/2" COUPLER
STANDARD FRONT STEP TO CAB
DEBRIS EJECTORS, WIDE
CONTROLS AUXILIARY POWER
PACKING, DOMESTIC TRUCK
HYDRAULIC RESERVOIR ECOLOGY
SWINGING CATEGORY V
WITH BLUE TOOTH / USB
DRAWBAR WITH CLEVIS, PIN
CATEGORY IV ADAPTER PLATE
AND PIN
IV QUICK HITCH WITH
XM/SIRIUS SATTELITE RADIO
STEER ABLE 3-POINT HITCH
WITH 19,500 LB LIFT CAPACITY
DELUXE CAB, INCLUDES
IN 7-PIN CONNECTOR
EXTREME APPLICATION
AM/FM WEATHERBAND RADIO
AUTOMATIC CLIMATE CONTROL
EXTERNAL ELECTRIC MIRRORS
ROCKER SWITCH
REMOTE RADIO CONTROLS
DELUXE CLOTH VRS SEAT
WITH UHMW WEAR RING
DRAIN VALVE
ULTRA HIGH MOLECULAR WEIGHT
(UHMW)
32 FRONT WEIGHTS ... 100 LBS
EACH (3200 LBS)
REVERSE ALARM, FOR 3-POINT HITCH
DELAYED LIGHT SHUTDOWN
16 IDLER WEIGHTS ... 125 LBS
EACH (2000 LBS)
HYDRAULIC IMPLEMENT PUMP
LESS TRAILER BRAKE
2 HID WORKLIGHTS
HID FLOODLIGHTS
36" CHEVRON TRACKS
15" WIDE WIDTH POLY MIDWHEELS
.
DELUXE CAB LIGHTS
DELUXE HOOD LIGHTS
2 HALOGEN LOW BEAMS
2 HID HIGH BEAMS
MT865E AG TRACTOR
BALL ENDS WITH CATEGORY
INCLUDES BRACKET (1100 LBS)
LESS PTO
DELUXE WIPERS FRONT AND REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering