Quick Search

Agco MT855E

Agco MT855E

Price
$280,000
Year
2019
Working hours
3,109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Quinn Company
Bakersfield, CA
+1 562 463 4795
Show phone number
  • Basic information
  • Details
Basic information
BrandAgco MT855E
Categorytractors
Serial NumberC0855PKNNG1005
Unit NumberUAG000339
Catalog Number4784803
Year2019
Hours3,109 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax280,000 USD
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationSTD 2YR/2000HR/0 DED EXPIRES 09/10/22
STD 5YR/3000HR/EMISSIONS EXPIRES 09/10/25
STD 5YR/5000HR/REACTION ARM EXPIRES 09/10/25
STD 4YR TRACKS WARRANTY EXPIRES 09/10/24
BASIC 5YR/7500HR/0 DED EXPIRES 02/09/25
AGP1883255-00

SUNVISOR GP,CAB
COUNTERWEIGHTS-FR, 32 WTS
REVERSE ALARM, 3P HITCH
SUNVISOR GP, REAR
DELUXE CAB AR
MT855E BASE, ROW
3P HITCH AR, 3/4N CAT 5 DBAR
IDLER WEIGHTS-36,4500 LBS
TRACKS-30" EXTREME APPL,HD
ECOLOGY DRAIN, HYD RESERVOIRY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering