Quick Search

Agco MT855E

Agco MT855E

Price
265,000 USD
Year
2018
Working hours
2,241 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT855E
Categorytractors
Serial NumberC0855JJNNG1023
Unit NumberAG0001941
Catalog NumberCU4785300
Manufacturing Year2018
Hours2,241 h
CountryUnited States
LocationFirebaugh, CA
Pricing
Price Excluding Tax265,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional informationSTD 2YR/2000HR/0 DED EXPIRES 06/10/21
BASIC 5YR/7500HR/0 DED EXPIRES 11/10/23
AGP1822641-00

ENGLISH OPERATOR MANUAL / DECALS
STEER ABLE 3-POINT HITCH
AM/FM WEATHERBAND RADIO
4 KICKER SPEAKERS
HYDRAULIC RESERVOIR ECOLOGY
2 HID FLOODLIGHTS
2 HALOGEN SPOTLIGHTS
6 HALOGEN FLOODLIGHTS
DELUXE CAB, INCLUDES
XM/SIRIUS SATTELITE RADIO
EXTREME APPLICATION
WITH BLUE TOOTH / USB
IN 7-PIN CONNECTOR
EXTERNAL ELECTRIC MIRRORS
2 HID WORKLIGHTS
ROCKER SWITCH
REMOTE RADIO CONTROLS
DELUXE HOOD LIGHTS
2 HALOGEN LOW BEAMS
DELUXE CLOTH VRS SEAT
DELUXE CAB LIGHTS
STANDARD FRONT STEP TO CAB
DRAIN VALVE
WITH 19,500 LB LIFT CAPACITY,
CONTROLS AUXILIARY POWER
30 CHEVRON TRACKS
REVERSE ALARM, FOR 3-POINT HITCH
DELUXE WIPERS (FRONT AND REAR
2 HID HIGH BEAMS
DELAYED LIGHT SHUTDOWN
LEFT/RIGHT SIDE SUN VISORS
LESS TRAILER BRAKE
REAR SUN VISOR
AND DEBRIS DEFLECTOR
WITH CLEVIS, PIN CATEGORY IV
4 VALVES, 1/2 COUPLER
BALL ENDS WITH CATEGORY III/IV
SWING ING CATEGORY V DRAWBAR
LESS PTO
INCLUDES BRACKET
LESS FRONT BRACKET
QUICK HITCH WITH NARROW
36 IDLER WEIGHTS @ 125 LBS EACH
ADAPTER PLATE AND PIN
LESS UNDERCARRIAGE WEIGHTS
32 FRONT WEIGHTS @ 100 LBS EACH
Features
Additional informationSTD 2YR/2000HR/0 DED EXPIRES 06/10/21
BASIC 5YR/7500HR/0 DED EXPIRES 11/10/23
AGP1822641-00

ENGLISH OPERATOR MANUAL / DECALS
STEER ABLE 3-POINT HITCH
AM/FM WEATHERBAND RADIO
4 KICKER SPEAKERS
HYDRAULIC RESERVOIR ECOLOGY
2 HID FLOODLIGHTS
2 HALOGEN SPOTLIGHTS
6 HALOGEN FLOODLIGHTS
DELUXE CAB, INCLUDES
XM/SIRIUS SATTELITE RADIO
EXTREME APPLICATION
WITH BLUE TOOTH / USB
IN 7-PIN CONNECTOR
EXTERNAL ELECTRIC MIRRORS
2 HID WORKLIGHTS
ROCKER SWITCH
REMOTE RADIO CONTROLS
DELUXE HOOD LIGHTS
2 HALOGEN LOW BEAMS
DELUXE CLOTH VRS SEAT
DELUXE CAB LIGHTS
STANDARD FRONT STEP TO CAB
DRAIN VALVE
WITH 19,500 LB LIFT CAPACITY,
CONTROLS AUXILIARY POWER
30 CHEVRON TRACKS
REVERSE ALARM, FOR 3-POINT HITCH
DELUXE WIPERS (FRONT AND REAR
2 HID HIGH BEAMS
DELAYED LIGHT SHUTDOWN
LEFT/RIGHT SIDE SUN VISORS
LESS TRAILER BRAKE
REAR SUN VISOR
AND DEBRIS DEFLECTOR
WITH CLEVIS, PIN CATEGORY IV
4 VALVES, 1/2 COUPLER
BALL ENDS WITH CATEGORY III/IV
SWING ING CATEGORY V DRAWBAR
LESS PTO
INCLUDES BRACKET
LESS FRONT BRACKET
QUICK HITCH WITH NARROW
36 IDLER WEIGHTS @ 125 LBS EACH
ADAPTER PLATE AND PIN
LESS UNDERCARRIAGE WEIGHTS
32 FRONT WEIGHTS @ 100 LBS EACH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 463 4795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone