Quick Search

Agco MT775E

Agco MT775E

Price
155,000 USD
Year
2016
Working hours
3,862 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT775E
Categorytractors
Serial NumberC0775PGNDD1028
Unit NumberUAG000349
Catalog NumberCU4796055
Manufacturing Year2016
Hours3,862 h
CountryUnited States
LocationSanta Maria, CA
Pricing
Price Excluding Tax155,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional informationENGINE SERIAL #B60146
STD 2YR/2000HR/0 DED EXPIRES 8/14/19
BASIC 5YR/7500HR/0 DED EXPIRES 8/14/22
AGP1579342-00

SUNVISOR GP,CAB
ECOLOGY DRAIN, HYD RESERVOIR
TRANS 80-120 PTO W/O CREEPER
SUNVISOR GP, REAR
MT775E TRACTOR
MIDWHEELS - WIDE POLY
DRIVERS - WIDE
MT775E BASE, ROW
18 UNDERCARRIAGE WEIGHTS
IDLERS - WIDE
WEATHERBAND RADIO, BT/USB/CD
TRACKS, 30" EXTREME APPL
STANDARD STEPS(ILO)
26 FRONT WEIGHTS W/BRCKT,ROW
DELUXE CAB AR
REVERSE ALARM
IDLER WTS-16, 2000 LBS
Features
Additional informationENGINE SERIAL #B60146
STD 2YR/2000HR/0 DED EXPIRES 8/14/19
BASIC 5YR/7500HR/0 DED EXPIRES 8/14/22
AGP1579342-00

SUNVISOR GP,CAB
ECOLOGY DRAIN, HYD RESERVOIR
TRANS 80-120 PTO W/O CREEPER
SUNVISOR GP, REAR
MT775E TRACTOR
MIDWHEELS - WIDE POLY
DRIVERS - WIDE
MT775E BASE, ROW
18 UNDERCARRIAGE WEIGHTS
IDLERS - WIDE
WEATHERBAND RADIO, BT/USB/CD
TRACKS, 30" EXTREME APPL
STANDARD STEPS(ILO)
26 FRONT WEIGHTS W/BRCKT,ROW
DELUXE CAB AR
REVERSE ALARM
IDLER WTS-16, 2000 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 463 4795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone