Quick Search

Agco MT765B-UW

Agco MT765B-UW

Price
102,000 USD
Year
2007
Working hours
4,024 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT765B-UW
Categorytractors
Serial NumberC0765JNSCE1008
Unit NumberA17110
Catalog NumberCU4550988
Manufacturing Year2007
Hours4,024 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax102,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Accessories
RADARRADAR
Additional information(MOBILE) GPS ANTENNA CABLE
120 TO 160" GAUGE, STD PTO
120" GAUGE SETTING FOR SHIPMENT
16 IDLER WEIGHTS
2007 CHALLENGER MT765B TRACTOR
25" EXT APPLICATION TRACKS
32 F WEIGHTS W/BRACKET, 3,264LBS
4019/04/04/19 UEP/ DAVIDSON
9 PIN CONNECTOR
ACCESSORY BAR
AS IS / AS RECEVIED
DELUXE CAB
DELUXE LIGHTS
DRIVERS, MEDIUM
FW RADIO ANTENNA CBL+RADIO WHIP
HEATER, ENGINE BLOCK, 120V
HYD SYS SUMP HEATER, 110V
IDLERS, NARROW
MIDWHEELS, MEDIUM
MONITOR INSTRUCTIONS, SPANISH
MOUNTING BASE PLATE(SWAPDOCK)
MOUNTING PLATE FOR ANTENNAS
MT765B BASE CHASSIS-ROW
POWER CABLE (STD PLUG)
POWER EXTENSION CABLE
PREP PKG, ENGLISH
REMOTE RADIO CONTROLS
ROCKER SWITCHES, SEVEN PIN POWER
STANDARD HITCH, 16,000 LBS
STANDARD SEAT
STANDARD STEP
SUNVISOR, REAR
SWAPDOCK & TRACTOR LOOM
VALVES, 5 W/STD HITCH
PEDAL, DECELERATOR
Features
Accessories
RADARRADAR
Additional information(MOBILE) GPS ANTENNA CABLE
120 TO 160" GAUGE, STD PTO
120" GAUGE SETTING FOR SHIPMENT
16 IDLER WEIGHTS
2007 CHALLENGER MT765B TRACTOR
25" EXT APPLICATION TRACKS
32 F WEIGHTS W/BRACKET, 3,264LBS
4019/04/04/19 UEP/ DAVIDSON
9 PIN CONNECTOR
ACCESSORY BAR
AS IS / AS RECEVIED
DELUXE CAB
DELUXE LIGHTS
DRIVERS, MEDIUM
FW RADIO ANTENNA CBL+RADIO WHIP
HEATER, ENGINE BLOCK, 120V
HYD SYS SUMP HEATER, 110V
IDLERS, NARROW
MIDWHEELS, MEDIUM
MONITOR INSTRUCTIONS, SPANISH
MOUNTING BASE PLATE(SWAPDOCK)
MOUNTING PLATE FOR ANTENNAS
MT765B BASE CHASSIS-ROW
POWER CABLE (STD PLUG)
POWER EXTENSION CABLE
PREP PKG, ENGLISH
REMOTE RADIO CONTROLS
ROCKER SWITCHES, SEVEN PIN POWER
STANDARD HITCH, 16,000 LBS
STANDARD SEAT
STANDARD STEP
SUNVISOR, REAR
SWAPDOCK & TRACTOR LOOM
VALVES, 5 W/STD HITCH
PEDAL, DECELERATOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDull
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAge
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairage NOT worn through
  • Good
  • Good
  • Good
  • Good4019hrs
  • Fairage, NOT worn through
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • TRANSMISSION IN NOT WORKING, NEEDS COMPLETE REBUILD
  • at Burlington yard
  • Poor
  • Poor
  • Poor
  • Poor
  • Poor
  • PoorCVT
comments, misc. repairs, general remarks
  • Transmission is out, unit does start and run function, but it does not move
  • Overall good machine for age & hours
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
tires
  • 20" tracks in good cond 85% remain, 7 bogie wheels show wear but are functional and do not need immediate replacement
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Clyde Refvem
Telephone:+1 303 739 3000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone