Quick Search

Agco 1050

Agco 1050

Year
2017
Working hours
7,382 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Bakersfield, CA
+1 562 463 4795
Show phone number
Basic information
BrandAgco 1050
Quinn Company
Categorytractors
Serial Number534241042
Unit NumberUAG000468
Catalog Number10152739
Year2017
Hours7,382 h
CountryUnited States
LocationBakersfield, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Tractor typeFarm Tractor
Additional informationSTD 2YR/2000HR/0 DED EXPIRES 03/14/21
BASIC 5YR/7500HR/0 DED EXPIRES 03/14/24

3-PT CAT 4N / NO TOP LINK
A-G RTK W/ TRIMBLE AG-382 REC
ADVANTAGE XP PACKAGE
ADVANTAGE XP VERSION
BACKUP ALARM
BALLAST WEIGHT, 2500 KG
CHALLENGER 1050 TIER 4F
D IF750/75R46 MI DUALS
ELC SA
EXHAUST BRAKE
FD IF650/65R38 MI DUALS
FIF650/65R38 FIXED MI AXIOBIB
FLANGE PTO STUB 1-3/4" 20-SPL
FREE HYDR. RETURN FLOW REAR
LOCKABLE FUEL & SCR TANK CAPS
NIGHTBLAZE LED WORKLIGHTS
PNEUMATIC TRAILER BRAKE 2-LINE
PREHEATER PACK
QUICK HITCH CAT 4N
REAR 3PT, SA EPC
REAR PTO 1000/1000E FLANGE STB
REAR WHL BALLAST WGT, 2X1000KG
RIF750/75R46 FIXED MI AXIOBIB
SPACER PACKAGE 17.75" (450 MM)
TASKDOC PRO
TOP LINK CAT. 4 (CLEVIS STYLE)
UNIV. BRACKET FOR MOBILE PHONE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering