Challenger 1042

Challenger 1042

Price
205,000 USD
Year
2017
Working hours
1941 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 1042
Categorytractors
Serial Number53224T00C05014
Unit NumberUAG000343
Catalog NumberCU4680685
Manufacturing Year2017
Hours1941 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding Tax205,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 12/31/20
ULTIMATE 4YR/5000HR/0 DED EXPIRES 12/31/22

DATA TRANSFER
ACCURATE DOCUMENTATION OF FIELD
CHALLENGER 1042
STANDARD ISOXML
EXPORT/IMPORT VIA OPEN DATA
DATA
AUTOMATICALLY RECORD MACHINE
BACK UP ALARM
QUICK HITCH FRAME CAT 4N
CAT 4 LOWER PINS & CAT 4 TOP
LINK ON TRACTOR SIDE
REQUIRES: REAR 3-POINT HITCH
(SINGLE OR DOUBLE ACTING)
REAR WINDOW WIPER FOR NON-HEATED
WINDOW
RIGHT HAND WIPER/WASH
REAR AND RIGHT HAND WINDOW
SUN BLINDS
RADIO/CD/MP3 WITH BLUETOOTH
HANDSFREE SET
SYSTEMS
ADVANTAGE XT VERSION
INCLUDES ACCUSTEER STEERING,
AUTO STEERING READY, STEERING
VALVES, HOSES, CABLES, VEHICLE
TASKDOC PRO
INTERFACE UNIT AND BASEPLATE
FOR RECEIVER
AUTO-GUIDE ROOF HATCH
AUTO-GUIDE CDMA (USA ONLY)
AUTO-GUIDE STANDARD - TRIMBLE
AG-382 RECEIVER
PASS-TO-PASS ACCURACY OF
+/- 20 CM (+/- 8 INCH) FOR
CORRECTION SIGNAL WAAS
NO SUBSCRIPTION NEEDED
JOBS THORUGH MACHINE DATA
RECORDING ABILITY TO COMPARE
MACHINES/DRIVERS
ISOXML DATA ALLOWS USAGE WITH
MANY FARM MANAGEMENT INFO
EASY DATA TRANSFER FROM PC TO
MACHINE AND BACK
FRONT: IF710/60R38
REAR: IF900/65R46
MICHELIN AXIOBIB
LESS PTO
FRONT WEIGHT, 3300 KG(7275 LBS)
REAR WHEEL WEIGHT, 2 X 1250 KG
(2,755 LBS)
HYDRAULIC PUMP 58.1 GPM
(220 LPM)
VALVE 3, HIGH FLOW OPTION
1/2" COUPLER 37 GPM (140 LPM)
VALVE 4, HIGH FLOW OPTION
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 12/31/20
ULTIMATE 4YR/5000HR/0 DED EXPIRES 12/31/22

DATA TRANSFER
ACCURATE DOCUMENTATION OF FIELD
CHALLENGER 1042
STANDARD ISOXML
EXPORT/IMPORT VIA OPEN DATA
DATA
AUTOMATICALLY RECORD MACHINE
BACK UP ALARM
QUICK HITCH FRAME CAT 4N
CAT 4 LOWER PINS & CAT 4 TOP
LINK ON TRACTOR SIDE
REQUIRES: REAR 3-POINT HITCH
(SINGLE OR DOUBLE ACTING)
REAR WINDOW WIPER FOR NON-HEATED
WINDOW
RIGHT HAND WIPER/WASH
REAR AND RIGHT HAND WINDOW
SUN BLINDS
RADIO/CD/MP3 WITH BLUETOOTH
HANDSFREE SET
SYSTEMS
ADVANTAGE XT VERSION
INCLUDES ACCUSTEER STEERING,
AUTO STEERING READY, STEERING
VALVES, HOSES, CABLES, VEHICLE
TASKDOC PRO
INTERFACE UNIT AND BASEPLATE
FOR RECEIVER
AUTO-GUIDE ROOF HATCH
AUTO-GUIDE CDMA (USA ONLY)
AUTO-GUIDE STANDARD - TRIMBLE
AG-382 RECEIVER
PASS-TO-PASS ACCURACY OF
+/- 20 CM (+/- 8 INCH) FOR
CORRECTION SIGNAL WAAS
NO SUBSCRIPTION NEEDED
JOBS THORUGH MACHINE DATA
RECORDING ABILITY TO COMPARE
MACHINES/DRIVERS
ISOXML DATA ALLOWS USAGE WITH
MANY FARM MANAGEMENT INFO
EASY DATA TRANSFER FROM PC TO
MACHINE AND BACK
FRONT: IF710/60R38
REAR: IF900/65R46
MICHELIN AXIOBIB
LESS PTO
FRONT WEIGHT, 3300 KG(7275 LBS)
REAR WHEEL WEIGHT, 2 X 1250 KG
(2,755 LBS)
HYDRAULIC PUMP 58.1 GPM
(220 LPM)
VALVE 3, HIGH FLOW OPTION
1/2" COUPLER 37 GPM (140 LPM)
VALVE 4, HIGH FLOW OPTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Dermot Coll
Telephone:+1 559 207 6652
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone