X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27949 machines for sale
Current filter
Category
Agriculture
x
tractors
x
search filters
Category
-
tractors (274)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

tractors

Get an email alert when new equipment matching "Current filter" will be added.

Used Tractors for Sale

The hard work that takes place on farms and ranches every day requires high-quality, reliable equipment to help get the job done. When you search Cat Used, you'll find exceptional used agriculture tractors for sale that will enable you to complete your heavy-duty, complex tasks with ease.

274 Search results for "Current filter"
1..678..23
Displaying: 73 - 84 Sort by:   ads/page
Caterpillar 55, 34,913 USDtractors
De Forest, WI, US
Year: 1997, Working hours: 12313 h
ZIEGLER AG EQUIPMENT
Massey Ferguson MF2635, 15,500 USDtractors
Casa Grande, AZ, US
Year: 2013, Working hours: 5077 h
EMPIRE MACHINERY
Challenger MT765D, 168,814 USDtractors
Crookston, MN, US
Year: 2013, Working hours: 2864 h
ZIEGLER AG EQUIPMENT
Challenger MT765D, 148,100 USDtractors
Marshall, MN, US
Year: 2013, Working hours: 3093 h
ZIEGLER AG EQUIPMENT
Challenger MT743-B25, 278,900 USDtractors
Fergus Falls, MN, US
Year: 2018, Working hours: 855 h
ZIEGLER AG EQUIPMENT
Challenger MT765C, 150,000 USDtractors
De Forest, WI, US
Year: 2012, Working hours: 2887 h
ZIEGLER AG EQUIPMENT
Mahindra 105P, 44,930 USDtractors
Chillicothe, MO, US
Year: 2017, Working hours: 292 h
ZIEGLER AG EQUIPMENT
Massey Ferguson MF5455, 24,500 USDtractors
Imperial, CA, US
Year: 2013, Working hours: 4999 h
EMPIRE MACHINERY
Agco CH1050, 299,000 USDtractors
Yuma., CO, US
Year: 2017, Working hours: 2031 h
WAGNER EQUIPMENT CO
, Conditions
John Deere & CO. 9460R, 160,000 USDtractors
Yuma, CO, US
Year: 2012, Working hours: 5773 h
WAGNER EQUIPMENT CO

am fm radiobar axlemfwdremotespto-1000 rpm, Conditions
Challenger MT875E, 387,110 USDtractors
Fergus Falls, MN, US
Year: 2018, Working hours: 710 h
ZIEGLER AG EQUIPMENT
Agco MT775E, 206,000 USDtractors
Burlington, CO, US
Year: 2015, Working hours: 1542 h
WAGNER EQUIPMENT CO

radio, Conditions
 
Compare products
1..678..23