Currently 17761 machines for sale
Quick Search

Used Tractors for Sale

The hard work that takes place on farms and ranches every day requires high-quality, reliable equipment to help get the job done. When you search Cat Used, you'll find exceptional used agriculture tractors for sale that will enable you to complete your heavy-duty, complex tasks with ease.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
tractors
x
94 Search results for "Current filter"
Displaying: 73 - 94 Sort by: 
Case IH FARMALJX95, 33,9002005
Durango
Conditions

See Details
John Deere 5050D2022
Antananarivo

See Details
Challenger MT525D 4WD, 60,0002013
Mexicali
5,200 h

See Details
New Holland TT4.90, 35,9002018
San Nicolás De Las Garza
1,460 h

See Details
New Holland TT4.90, 39,0002019
Gomez Palacio
992 h Conditions

See Details
Case IH JX95, 32,7002015
Pachuca
Conditions

See Details
New Holland TT4.90, 38,9002019
Pachuca
2,221 h Conditions

See Details
John Deere 5075E2022
Antananarivo

See Details
John Deere 6110B-00S2022
Tamatave

See Details
New Holland TT4.90, 28,5002019
Pachuca
1,901 h

See Details
Challenger MT765E, 360,0002016
Cd. Obregon
2,400 h

See Details
Case IH JX95LODCAB, 33,3002016
Pachuca
Conditions

See Details
New Holland TT4.90, 38,8002019
Gomez Palacio
1,796 h Conditions

See Details
John Deere 6110D, 35,0002011
Pachuca

See Details
John Deere 5039D-2WD2022
Antananarivo

See Details
New Holland TT75 4WD, 23,3002005
Pachuca
1,062 h

See Details
Massey Ferguson WT540-4WD, 24,4002008
Pachuca
2,113 h

See Details
Challenger MT755B, 90,0002006
Navojoa
9,300 ham fm radiolightingair conditioner

See Details
Challenger MT765D, 210,0002013
Mazatlan
6,400 hlightingair conditionerbelts, 25 inch

See Details
Case IH PUMA210, 77,7002015
Delicias
5,121 h Conditions

See Details
Case IH PUMA 210, 75,8002017
Córdoba
6,291 h

See Details
New Holland T7030, 42,3002012
Reynosa
9,478 h

See Details
Case IH JX95, 29,6002009
Pachuca
3,134 h

See Details
Case IH PUMA195MFD, 79,3002015
Pachuca
8,788 h

See Details
Show more results

tractors