X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27534 machines for sale
Current filter
Category
Agriculture
x
tractors
x
search filters
Category
-
tractors (254)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

tractors

Get an email alert when new equipment matching "Current filter" will be added.

Used Tractors for Sale

The hard work that takes place on farms and ranches every day requires high-quality, reliable equipment to help get the job done. When you search Cat Used, you'll find exceptional used agriculture tractors for sale that will enable you to complete your heavy-duty, complex tasks with ease.

254 Search results for "Current filter"
1..121314..22
Displaying: 145 - 156 Sort by:   ads/page
Agco MT775E, 199,811 USDtractors
Yuma, CO, US
Year: 2015, Working hours: 2707 h
WAGNER EQUIPMENT CO
, Conditions
John Deere 6430, 29,375 USDtractors
Willows, CA, US
Year: 2011, Working hours: 4727 h
HOLT AG SOLUTIONS
John Deere & CO. 9560R, 213,720 USDtractors
Fergus Falls, MN, US
Year: 2013, Working hours: 2127 h
ZIEGLER AG EQUIPMENT
Mobile Track Solutions MTS3630T, 326,197 USDtractors
Urbana, IL, US
Year: 2016, Working hours: 2257 h
ALTORFER INC.

eropsproduct link
Kubota L2501D, 16,500 USDtractors
Fenton, MO, US
Year: 2017, Working hours: 87 h
FABICK CAT

oropsloader, Conditions
Massey Ferguson 8650, 109,900 USDtractors
Maryville, MO, US
Year: 2013, Working hours: 2200 h
ZIEGLER AG EQUIPMENT
Challenger MT865C, 233,920 USDtractors
Jackson, MN, US
Year: 2011, Working hours: 3961 h
ZIEGLER AG EQUIPMENT
Challenger MT755D, 50,000 USDtractors
Corcorcan, CA, US
Year: 2013, Working hours: 10376 h
QUINN COMPANY
Agco MT775E, 201,611 USDtractors
Yuma, CO, US
Year: 2015, Working hours: 2817 h
WAGNER EQUIPMENT CO
, Conditions
Challenger MT865C, 286,420 USDtractors
Sheldon, IA, US
Year: 2009, Working hours: 1474 h
ZIEGLER AG EQUIPMENT
Challenger MT845E, 325,910 USDtractors
Dodgeville, WI, US
Year: 2015, Working hours: 768 h
ZIEGLER AG EQUIPMENT
John Deere & CO. 6195R, 94,241 USDtractors
Call For Location, MN, US
Year: 2017, Working hours: 7673 h
ZIEGLER AG EQUIPMENT
 
Compare products
1..121314..22