Sunflower DISC SF6630-32

Sunflower DISC SF6630-32

Price
40,900 USD
Year
2012
Working hours
99,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSunflower DISC SF6630-32
Categorytiller
Serial NumberS66300CZVRT136
Unit Number15297
Catalog NumberCU2416491
Manufacturing Year2012
Hours99,999 h
CountryUnited States
LocationGreenwood, MS
Pricing
Price Excluding Tax40,900 USD
Tax USD
Price Including Tax USD
Details
Additional information6630-32 BASIC MCH PKG VERTICAL
DECAL, 6630-32, CHALLENGER
LIFT ASSY-CTR 2 1/4 SPNDLS SGL
LIFT ASSY-WNGS 2 1/4 SPNDLES
6630-32, 22 6GA, 7.5 SP, C-FLX
TIRE, 11L (GY-FI-F) W/ 15 X 10
HYD SLF LVLR ASSY, 1233-34 W/CY
HITCH CLEVIS, 4" DOUBLE 1 9/16
REEL, 6630-32
GANG WRENCH, 2 3/4"
FREIGHT
SF6630-32 VERTICAL TILLAGE
Features
Additional information6630-32 BASIC MCH PKG VERTICAL
DECAL, 6630-32, CHALLENGER
LIFT ASSY-CTR 2 1/4 SPNDLS SGL
LIFT ASSY-WNGS 2 1/4 SPNDLES
6630-32, 22 6GA, 7.5 SP, C-FLX
TIRE, 11L (GY-FI-F) W/ 15 X 10
HYD SLF LVLR ASSY, 1233-34 W/CY
HITCH CLEVIS, 4" DOUBLE 1 9/16
REEL, 6630-32
GANG WRENCH, 2 3/4"
FREIGHT
SF6630-32 VERTICAL TILLAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone