2013 Wishek STEEL MFG INC 812N For Sale - 35,000 USD | Cat Used
Quick Search

Wishek STEEL MFG INC 812N

Wishek STEEL MFG INC 812N

Year
2013
Working hours
9,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Woodland, CA
+1 707 249 7821
Show phone number
Basic information
BrandWishek STEEL MFG INC 812N
HOLT AG SOLUTIONS
Categorytillage equipment
Serial Number24100426
Unit NumberGT11677
Catalog Number10167237
Year2013
Hours9,999 h
CountryUnited States
LocationWoodland, United States
Pricing
Price Excluding Tax35,000 USD
Tax (1%)350 USD
Price Including Tax35,350 USD
Details
Additional information12" SPACING
26' WIDE WORKING WIDTH
28" BLADES FRONT AND REAR GANG
FOLDING WINGS
PULL TYPE
REAR REMOTES
WHEEL LIFT TRANSPORT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering