2023 Sweco 610W-28-12 For Sale - 84,999 USD | Cat Used
Quick Search

Sweco 610W-28-12

Sweco 610W-28-12

Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Williams, CA
+1 707 249 7821
Show phone number
Basic information
BrandSweco 610W-28-12
HOLT AG SOLUTIONS
Categorytillage equipment
Serial NumberD610-K23-954
Unit NumberG017705
Catalog Number10163300
Year2023
CountryUnited States
LocationWilliams, United States
Pricing
Price Excluding Tax84,999 USD
Tax (1%)850 USD
Price Including Tax85,849 USD
Details
Additional informationNEW DISC, WORKING WIDTH 28', 12" DISC SPACING, WING FOLD, WHEEL LIFT, OFFSET, NOTCHED FRONT & REAR 28" BLADES, OIL BATH BEARINGS

8 HUBS, NOTCHED FRONT & REAR 28"
OIL BATH BEARINGS, 12" SPACINGSY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering