Quick Search

Sunflower DISC 1434-33

Sunflower DISC 1434-33

Price
$30,600
Year
2005
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Burlington, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandSunflower DISC 1434-33
Categorytillage equipment
Serial NumberC20020097
Unit NumberA17666
Catalog Number4845036
Year2005
Hours1 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax30,600 USD
Tax-
Price Including Tax-
Details
Additional informationREAR DISK 22"
REMOTES INCLUDED
FRONT DISK 18"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering