Quick Search

US MFGRS 7016

Construction and Mining Equipment US MFGRS 7016

Year
2021
Working hours
9,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Merrill, OR
+1 707 249 7821
Show phone number
Basic information
Brand US MFGRS 7016
Categorytillage equipment
Serial Number7016-22-0006
Unit NumberAGCON034
Catalog Number10079388
Year2021
Hours9,999 h
CountryUnited States
LocationMerrill, United States
Pricing
Price Excluding Tax57,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information10" BLADE SPACING
16' WORKING WIDTH
BASKET/CAGE REAR ROLLER
CONSIGNMENT
DEPTH CONTROL YES
FOLDING WINGS
GAUGE WHEELS YES
LARGE FLOATATION TIRES
LEVELING YES
NOTCHED FRONT BLADES 24"
READY TO GO YES
SMOOTH REAR BLADES 24"
TOW TYPE
WORKING GROUND SPEED 8-10 MPH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering