MISCELLANEOUS MFGRS FC1535

Construction and Mining Equipment MISCELLANEOUS MFGRS FC1535

Price
22,300 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS FC1535
Categorytillage equipment
Serial Number9258
Unit NumberB17770
Catalog NumberCU4617722
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$ 22,300
Tax-
Price Including Tax-
Details
Additional InformationHARVEST INTERNATIONAL FC1535
2016 MODEL YEAR
35'
15" BELT WIDTH
6000 BUSHEL PER HOUR
GASOLINE ENGINE
HYDRAUIC WINCH
36" X 17" HOPPER
DRIVE SHIELD
TRAIL GIANT TIRES
ST205/75D15 @ .5"
Features
Additional InformationHARVEST INTERNATIONAL FC1535
2016 MODEL YEAR
35'
15" BELT WIDTH
6000 BUSHEL PER HOUR
GASOLINE ENGINE
HYDRAUIC WINCH
36" X 17" HOPPER
DRIVE SHIELD
TRAIL GIANT TIRES
ST205/75D15 @ .5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone