Quick Search

Noble SCRAPERS NOBLE 1 80

Noble SCRAPERS NOBLE 1 80

Price
$4,000
Year
1999
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Yuma, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandNoble SCRAPERS NOBLE 1 80
Categorytillage equipment
Serial NumberNBB3387
Unit NumberA17646
Catalog Number4838432
Year1999
Hours1 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax4,000 USD
Tax-
Price Including Tax-
Details
Additional informationDRAW BAR
PLOW WITH CRUMBLER
V RIPPER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
020
  • FairSome leaks, sun cracked
  • FairFaded Noble green
general condition
  • Yes
  • 42 ft 7x6 blades
tires
  • Firestone 9.5-15
  • A few newer ones others 50%
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering