New Holland 875-13

New Holland 875-13

Price
45,543 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 875-13
Categorytillage equipment
Serial NumberYED077266
Unit NumberB19202
Catalog NumberCU4838682
Manufacturing Year2014
CountryUnited States
LocationWillmar, MN
Pricing
Price Excluding Tax45,543 USD
Tax-
Price Including Tax-
Details
Additional information26' WORKING WIDTH
DISCS F 23" R 91.5"
2014 MODEL YEAR
AUTO DOWN PRESSURE
16.5L-16.1 FIRESTONE TIRES
HYD FLAT BAR ROLLING BASKET
13 SHANK RIPPER
SINGLE POINT DEPTH CONTROL
CASE IH 875 ECOLO-TIGER 13 SHANK
10" SWEEPS
24" SPACING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone