Krause 4850-21

Krause 4850-21

Price
44,214 USD
Year
2009
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKrause 4850-21
Categorytillage equipment
Serial Number2460
Unit NumberB16086
Catalog NumberCU4479124
Manufacturing Year2009
Hours1 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 44,214
Tax-
Price Including Tax-
Features
Additional InformationKrause 4850-21
2009 Model Year
Disc Ripper
3 Sections
19'6" Working Width
13 Shanks
18" Spacing
22"-24" Blade Diameter
9" Disc Spacing
Single Point Depth Control
Auto Down Pressure
Rock Flex
Hydraulic Disc Leveler
16" Flat Bar Rolling Basket
Lead Shanks
Auto Reset Shanks
Drawbar Hitch
Main Frame Tires 14l-16.5l ... 50%
Wing Tires 11l.15 ... 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone