Krause 4850

Krause 4850

Price
31,823 USD
Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKrause 4850
Categorytillage equipment
Serial Number149808-07
Unit NumberB16154
Catalog NumberCU4489784
Manufacturing Year2007
Hours1 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 31,823
Tax-
Price Including Tax-
Features
Additional InformationKrause 4850-18 Ripper
2007 Model
9 Shanks
24" Shank Spacing
7" Sweep Size
Front Disc 22.5" Rear 21"
4 Disc Type
9" Disc Spacing
Single Point Depth Control
Auto Down Pressure
Hydraulic Wing Down Pressure
Rock Flex
Manual Disc Leveler
13" Round Bar Rolling Basket
Auto Reset Shanks
Cat 4 Drawbar Hitch
14lx16 Firestone Tires @ 1/2"
28x14x12
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone