Kinze 3650

Kinze 3650

Price
31,900 USD
Year
2004
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKinze 3650
Categorytillage equipment
Serial Number655085
Unit NumberB15744
Catalog NumberCU4401917
Manufacturing Year2004
CountryUnited States
LocationDeforest, WI
Pricing
Price Excluding Tax$ 31,900
Tax-
Price Including Tax-
Features
Additional Informationkinze 3650 planter
16 rows 30" spacing
central fill-2x45 bu
corn seed discs
flex frame
2 clutches
half section shutoff-8 rows
manual shotoff
ground drive
precision planting metering unit
liq fertilizer 4x150 gallon
11 spoke trash wheels
13 flute no till coulters
markers
15" diameter
14 spoke closing wheels 12"diameter
insecticide 1.5 bu box
vacuum seed meter
spring down pressure
chain row unit drive
drawbar
bridgestone mf tires 235/70r22.5
titan wings 7.5-20sl
kinze kpm ii monitor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone