Killbros D20

Killbros D20

Price
6,900 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKillbros D20
Categorytillage equipment
Serial NumberD20-460-117
Unit NumberA51035
Catalog NumberCU2445466
Manufacturing Year2012
CountryUnited States
LocationWashington Court House, OH
Pricing
Price Excluding Tax6,900 USD
Tax USD
Price Including Tax USD
Details
Additional Information2012 32"KILLBROS ROLLING HARROW
HYDRUALIC LIFT
9.5L-15 TIRES 65%
SPIKE DRAG FRONT ATTACHMENT
14" ROUND BAR BASKET HAS
EXTENDABLE TOUNGE AND
MULTI PURPOSE HITCH
Features
Additional Information2012 32"KILLBROS ROLLING HARROW
HYDRUALIC LIFT
9.5L-15 TIRES 65%
SPIKE DRAG FRONT ATTACHMENT
14" ROUND BAR BASKET HAS
EXTENDABLE TOUNGE AND
MULTI PURPOSE HITCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 x2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone