John Deere & CO. 2720

John Deere & CO. 2720

Price
35,300 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 2720
Categorytillage equipment
Serial Number1JL2720XCF0760121
Unit NumberB15201
Catalog NumberCU4296512
Manufacturing Year2015
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 35,300
Tax-
Price Including Tax-
Features
Additional InformationJohn deere 2720 disc ripper
Year 2015
9 shanks
30" shank spacing
10" sweep
23" front disc
22.5" rear disc
Smooth disc
Single point depth control
Rock flex
Harrow
Wing guage wheels
Disc leveler
Flat bar rolling backet
Auto reset shanks
Category 4 drawbar
Lights
Mf gy 340/65r18 ... 25%
Wings gy 9.5l15 ... 75%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone