John Deere & CO. 2625

John Deere & CO. 2625

Price
76,514 USD
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 2625
Categorytillage equipment
Serial Number1N02625XVC0750133
Unit NumberB15878
Catalog NumberCU4427406
Manufacturing Year2017
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 76,514
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 2625 Disc
2017 Model
40' 8" Working Width
25 1/4" Front, 25 3/4" Rear Disc
56 Front, 54 Rear Discs
Flex Gauge
9" Front Disc Spacing
11" Rear Disc Spacing
Single Point Depth Control
Auto Down Pressure
Hydraulic Wing Down Pressure
Rock Flex
Wing Gauge Wheels
Flat Bar Rolling Basket
Cat 5 Drawbar Hitch
Lights
Gdy 340/65r16 Tires ... .5"
Gdy 12.5lr15 Wing Tires ... .5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone