John Deere & CO. 2210

John Deere & CO. 2210

Price
34,030 USD
Year
2008
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 2210
Categorytillage equipment
Serial NumberN02210X008366
Unit NumberB15820
Catalog NumberCU4418865
Manufacturing Year2008
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$ 34,030
Tax-
Price Including Tax-
Features
Additional Informationjohn deere 2210
2008 model year
49.5' field cultivator
5 section
60 shanks
7" shank spacing
7 1/2" sweep size
single point depth control
3 row 14" coil tine harrow
drawbar hitch
goodyear tires 12.5l-15 ... .25"
goodyear tires 11l-15 ... .25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone