DMI INC. (OBSOLETE) TIGERMATE

DMI INC. (OBSOLETE) TIGERMATE

Price
7,487 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDMI INC. (OBSOLETE) TIGERMATE
Categorytillage equipment
Serial Number322479
Unit NumberB17716
Catalog NumberCU4584055
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 7,487
Tax-
Price Including Tax-
Features
Additional InformationDMI TIGERMATE FIELD CULTIVATOR
MODEL UNK
24' WORKING WIDTH
3 SECTIONS
7" SHANK SPACING
9" SWEEP SIZE
SPIKE TOOTH 5 ROWS
AUTO RESET SHANKS
DRAWBAR HITCH
TIRES 9.5L-15 MAIN FRAME & WINGS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone