Challenger 6631-29

Challenger 6631-29

Price
35,103 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 6631-29
Categorytillage equipment
Serial NumberAGCS66310FZVRT178
Unit NumberB13544
Catalog NumberCU4452411
Manufacturing Year2015
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 35,103
Tax-
Price Including Tax-
Features
Additional Information29ft vertical tillage
12.5L tires
22in disc blades with 7.5in spacing
hydraulic self leveling
cast single hitch 2in Cat 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone