Challenger 6630-29

Challenger 6630-29

Price
29,750 USD
Year
2013
Working hours
999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 6630-29
Categorytillage equipment
Serial NumberAGCS66300DZVRT466
Unit NumberB15523
Catalog NumberCU4369160
Manufacturing Year2013
Hours999 h
CountryUnited States
LocationMaryville, MO
Pricing
Price Excluding Tax$ 29,750
Tax-
Price Including Tax-
Features
Additional InformationSunflower 6630-29 vt
2013 model
20.5" front/20.75" rear discs
46 front gang/50 rear gang
Saber blade - 6 gauge disc
7.5" disc spacing
Single point depth control
Rock flex
Pivoting wing gauge wheels
Hydraulic disc leveler
11" flat bar reel rolling basket
Cat 4 drawbar - cast single lip
Lights
11x15fi tires
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone