Challenger 6433

Challenger 6433

Price
47,910 USD
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 6433
Categorytillage equipment
Serial NumberAGCS64330DZ600052
Unit NumberEQ0025756
Catalog NumberCU4806270
Manufacturing Year2013
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax47,910 USD
Tax-
Price Including Tax-
Details
Additional information43FT SOIL FINISHER
72 DISCS
380/55R16.5 ... HITCH
MANUAL DISC LEVELER
10" SWEEP SIZE
19.5" DISC SIZE
2013
SUNFLOWER 6433-43
57 SHANKS
SPDC
FLAT BAR ROLLING BASKET
ROCK FLEX
HARROW
9" SPACING
GANG MOUNT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone